IESNA:LM-63-2002
[TEST]P955043
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-840-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27941
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4131.8 4584.2 4983.7 5275.6 5332.1 5014.7 4644.4 4421.9 4390.8 4580.6
4956.3 5416 5921.3 6663.8 7300.4 7718.2 8185.2 8748.9 9411 10031.3
10558.5 10919.6 10837.6 10576.7 9808.7 8183.4 6127.5 4117.2 2356.9 1320.7
882.9 602 260.9 135 47.4 0 0
4131.8 4558.7 4967.3 5255.5 5321.2 5016.5 4646.2 4412.7 4374.4 4555
4916.2 5359.5 5852 6503.3 7211.1 7596 8064.8 8592 9263.3 9859.8
10383.3 10764.6 10698.9 10419.8 9754 8230.8 6291.7 4248.6 2398.8 1306.1
884.7 622.1 262.7 153.2 56.6 9.1 0
4131.8 4562.3 4952.7 5262.8 5368.6 5135.1 4761.2 4489.4 4414.6 4533.1
4845.1 5222.7 5715.2 6264.3 6970.3 7384.4 7783.9 8260 8882 9449.3
10007.5 10323.1 10310.4 9934.6 9458.5 8229 6501.4 4390.8 2597.7 1568.8
1079.9 793.5 523.5 333.8 206.1 80.3 0
4131.8 4518.5 4903.4 5213.6 5386.9 5277.4 4943.6 4638.9 4489.4 4536.8
4753.9 5085.9 5456.2 5868.4 6477.7 7014 7435.4 7884.2 8407.7 9017
9546 10009.4 10288.5 10268.4 10230.1 10310.4 9588 7865.9 4912.6 2331.3
1470.3 1136.5 815.4 527.2 259 63.8 0
4131.8 4487.5 4839.6 5162.5 5386.9 5463.5 5248.2 4958.2 4717.4 4633.5
4733.8 4969.1 5270.1 5622.2 5972.4 6516 7147.2 7583.2 8143.2 8723.3
9347.2 9874.4 10279.4 10591.3 10722.6 10959.8 11277.2 10332.3 7964.4 4451
1734.8 802.6 541.8 341.1 171.5 21.9 0
4131.8 4454.7 4759.3 5073.1 5330.3 5516.4 5552.9 5386.9 5178.9 5005.6
4969.1 5071.3 5299.3 5545.6 5872.1 6207.7 6784.2 7543.1 8072.1 8498.9
9053.5 9726.6 10434.4 11065.6 11684 12388.1 13645 14965.7 14600.9 12503.1
8752.5 4270.4 1359 476.1 169.7 20.1 0
4131.8 4390.8 4651.7 4925.3 5186.2 5419.7 5629.5 5757.2 5771.8 5735.3
5709.7 5762.6 5888.5 6078.2 6328.1 6662 7083.4 7634.3 8327.5 9064.4
9788.6 10636.9 11651.2 12749.3 14004.4 15144.5 16507.2 18771 22457.7 23749.2
20465.7 13539.2 7019.5 3316.4 1154.7 136.8 0
4131.8 4381.7 4613.4 4854.2 5115.1 5343.1 5580.2 5790 5926.8 6003.4
6087.3 6220.5 6395.6 6618.2 6932 7316.9 7760.1 8312.9 8956.8 9717.5
10565.8 11465.1 12484.8 13690.6 14901.9 16127.7 17457.6 19279.9 22641.9 25546.1
23687.2 16592.9 8889.3 3883.7 1176.6 114.9 0
4131.8 4336.1 4529.5 4742.9 4952.7 5182.5 5414.2 5655 5903.1 6158.5
6395.6 6663.8 7006.7 7431.8 8021 8644.9 9328.9 10031.3 10813.8 11700.4
12579.7 13455.3 14347.3 15325.1 16383.1 17417.4 18468.2 19726.9 21604 23284.1
22277.1 18035.8 11311.9 4746.6 1005.1 91.2 0
4131.8 4255.9 4390.8 4531.3 4682.7 4843.2 5016.5 5208.1 5425.2 5686
6019.9 6408.4 6848 7433.6 8208.9 9091.8 9998.4 10983.5 12063.4 13192.6
14340 15390.8 16384.9 17322.6 18147.1 18940.6 19863.7 20887.1 22147.6 22127.5
19621.1 15151.8 8508.1 2497.3 375.8 52.9 0
4131.8 4173.8 4230.3 4288.7 4348.9 4425.5 4514.9 4613.4 4726.5 4881.6
5085.9 5323 5620.4 6050.9 6652.8 7395.3 8243.6 9126.5 10018.5 10861.3
11631.1 12391.8 13148.8 13878.5 14526.1 15102.5 15688.1 16346.6 16826.4 15755.6
12873.4 8887.5 3520.7 722.4 198.8 65.7 0
4131.8 4135.5 4140.9 4157.3 4179.2 4197.5 4228.5 4259.5 4294.2 4345.2
4418.2 4494.8 4580.6 4735.6 4970.9 5246.4 5642.2 6120.2 6713 7349.7
7993.6 8630.3 9276 9879.9 10414.3 10890.5 11293.6 11693.1 11744.2 10454.5
8356.7 5775.4 2313.1 461.5 118.6 36.5 0
4131.8 4086.2 4058.8 4018.7 3974.9 3929.3 3869.1 3810.7 3726.8 3621
3507.9 3347.4 3201.5 3106.6 3084.7 3130.3 3320 3657.5 4088 4529.5
4921.7 5233.6 5507.3 5748 5926.8 6014.4 5925 5516.4 4657.2 3351.1
2054 1074.5 408.6 107.6 23.7 0 0
4131.8 4005.9 3854.5 3684.9 3493.3 3252.5 2991.7 2699.8 2404.3 2145.3
1935.5 1765.8 1632.7 1537.8 1472.1 1408.3 1359 1346.3 1404.6 1565.2
1754.9 1878.9 1886.2 1778.6 1599.8 1355.4 1100 831.8 581.9 353.9
208 122.2 65.7 21.9 5.5 0 0
4131.8 3907.4 3637.5 3323.7 2940.6 2544.8 2176.3 1888 1671 1486.7
1317.1 1160.2 1043.4 988.7 961.4 924.9 897.5 872 839.1 809.9
788.1 751.6 696.8 623.9 541.8 457.9 379.4 319.2 268.2 218.9
164.2 105.8 49.3 12.8 3.6 0 0
4131.8 3792.5 3396.7 2922.4 2442.6 2015.7 1727.5 1515.9 1320.7 1158.4
1056.2 996 944.9 899.3 855.5 813.6 771.6 720.6 664 614.8
580.1 545.4 512.6 467 426.9 377.6 335.7 291.9 242.6 189.7
125.9 74.8 34.7 12.8 3.6 0 0
4131.8 3730.5 3219.7 2625 2085.1 1736.6 1499.5 1291.5 1147.4 1078.1
1021.6 959.5 897.5 841 789.9 740.6 682.3 620.2 560 510.8
470.6 430.5 405 381.3 350.2 313.8 273.6 229.8 176.9 125.9
89.4 52.9 23.7 5.5 0 0 0
4131.8 3641.1 3022.7 2353.2 1858.9 1565.2 1337.1 1193 1121.9 1065.3
1008.8 937.6 868.3 800.8 733.3 665.8 598.3 536.3 487.1 448.8
419.6 394 368.5 333.8 299.2 266.3 228 187.9 151.4 120.4
89.4 58.4 20.1 0 0 0 0
4131.8 3586.4 2884.1 2181.7 1749.4 1474 1269.6 1182.1 1129.2 1070.8
1008.8 937.6 861 780.8 702.3 625.7 558.2 507.1 470.6 434.2
401.3 366.7 337.5 308.3 279.1 244.4 206.1 167.8 138.6 109.5
78.4 47.4 10.9 0 0 0 0
4131.8 3537.1 2778.3 2085.1 1705.6 1435.6 1258.7 1196.7 1136.5 1076.3
1016.1 946.8 872 791.7 711.4 640.3 581.9 525.4 476.1 430.5
392.2 350.2 317.4 286.4 251.7 208 166 138.6 113.1 83.9
56.6 27.4 5.5 0 0 0 0
4131.8 3538.9 2752.7 2059.5 1672.8 1411.9 1262.3 1211.3 1162 1101.8
1039.8 974.1 906.6 831.8 753.4 678.6 614.8 556.4 507.1 459.7
410.4 359.4 317.4 279.1 237.1 189.7 144.1 120.4 96.7 73
47.4 21.9 3.6 0 0 0 0
4131.8 3579.1 2791 2085.1 1692.9 1424.7 1267.8 1216.7 1169.3 1109.1
1048.9 985.1 915.7 842.8 766.2 689.5 620.2 561.9 521.7 477.9
417.7 366.7 321.1 280.9 233.5 187.9 144.1 120.4 94.9 71.1
47.4 21.9 5.5 0 0 0 0
